Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MVP12, 8XM12, 5POLE, PLUGGABLE CABLE  27084
Product may differ from image

Last seen products

MVP12, 8XM12, 5POLE, PLUGGABLE CABLE

15.0m PUR/PVC 16x0,34+5x0,75

Art.No.: 27084
Weight: 3.506 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Further cable lengths on request.
8-way, 5-pole
Plastic housings with good resistance against chemicals and oils.
PUR/PVC
The resistance to aggressive media should be individually tested for your application. Further details on request.
potentially separated
with LED for digital PNP-signals 24 V DC
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Current operating per contact max. 4 A
Total current at 1 time current feed-in max. 8 A
Total current at 2 times current feed-in max. 16 A
Industrial communication
Number of signals per port 2
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M12 x 1
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing PBT
Mechanical data | Mounting data
Height 150 mm
Width 50,2 mm
Depth 17 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C
Additional condition temperature range depending on cable quality

General data | Cable
Cable identification 404
Cable Type 2
Function cable Hybrid, Signal, Power
Jacket Color gray
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 5 wires around Core filler twisted
Amount stranding (type 2) 1
Stranding (type 2) 16 wires around Stranding combination twisted
wire arrangement blue 1, brown 1, blue 2, brown 2, green-yellow, (green, red-blue, white, gray-pink, violet, brown-gray, black, gray-white, red, brown-yellow, pink, yellow-white, gray, brown-green, yellow, green-white)
Mechanical data | Cable
Cable weigth 257,87 g/m
Material jacket PUR
Shore hardness jacket 87 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, silicone-free
Outer-diameter (jacket) 12,5 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket PVC
Color (inner jacket) gray
Material wire insulation PVC
Amount wires 16
Outer diameter insulation 1,4 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 55 Shore D
Material properties wire insulation good machinability
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, silicone-free
Amount strands (wire) 19
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) Strand class 5
Material wire insulation (Power) PVC
Outer diameter wire insulation (Power) 2,2 mm
Tolerance outer diameter wire insulation (Power) ±5 %
Shore hardness wire insulation (Power) 43±5 Shore D
Material properties wire insulation (Power) good machinability
Ingredient freeness wire insulation (Power) lead-free, cadmium-free, CFC-free, silicone-free
Printing colour wire insulation (Power) white (isolation blue), white (isolation brown)
Amount wires (Power) 5
Amount strands wire (Power) 42
Diameter of single wires (Power) 0,15 mm
Wire conductor cross section (Power) 0,75 mm²
Material conductor wire (Power) Stranded copper wire, bare
Conductor type wire (Power) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 300 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4 A
Current carrying capacity min. wire (Power) 7,8 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
Electrical resistance coating wire (Power) 26 Ω/km @20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1100 FT2 | UL 1581 § 1090 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance DIN EN 60811-404 | Good, application-related testing
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
No. of bending cycles (C-track) 2 Mio. @ 25 °C
Traversing distance (C-track) 5 m @ 25 °C
Travel speed (C-track) 2 m/s @ 25 °C

Connection type 1
Family construction form free cable end
Color contact carrier gray
No. of poles 21
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 5
PIN 1 +
PIN 2 NC S 2
PIN 3 -
PIN 4 NO S 1
PIN 5 PE

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440108
ECLASS-11.1 27440108
ECLASS-12.0 27440108
ETIM-5.0 EC002585
customs tariff number 85444290
GTIN 4048879064200
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 27084_E201820_NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 27084_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 27775_dxf_x_a.zip (A)
  • Construction files: STP 27775_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)

---- Sensor-Actuator Adapter ----
---- Mounting Rail Adapter ----
---- Marking Accessories ----
* plus VAT, plus shipping