Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Adaptor M12 male / M8 female A-cod.  7000-42201-0000000
Product may differ from image

Adaptor M12 male / M8 female A-cod.

3-pol., conf. 1,3,4

Art.No.: 7000-42201-0000000
Weight: 0.013 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Adapter
Male - female
M12 – M8, 3-pole
for M12 distribution box, 3-pole
Art-No. 7005 - M12/M8 Lite - (plastic hexagonal screw) on request
Certificate

Side 1
Tightening torque 0,6 Nm
Family construction form M12
Thread M12 x 1
Coding A
No. of poles 3
Width across flats SW13
Side 2
Tightening torque 0,4 Nm
Family construction form M8
Thread M8 x 1
Coding A
No. of poles 3
Width across flats SW9
Electrical data | Supply
Operating voltage AC max. 50 V
Operating voltage DC max. 60 V
Operating voltage AC max. (UL-listed) 30 V
Operating voltage DC max. (UL-listed) 30 V
Current operating per contact max. 4 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Material data
Coating locking Nickeled
Material housing PUR
Locking material Zinc die-casting
Mechanical data | Mounting data
Mounting method Schraubgewinde
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Conformity
Product standard DIN EN 61076-2-101 (M12), DIN EN 61076-2-114 (M8)

ECLASS-6.0 27143423
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440106
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440106
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879143202
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: STP 7000-42201_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping