Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MODLINK MSDD DBL COMBI INSERT FRANCE  4000-68000-4310000
Product may differ from image

Last seen products

MODLINK MSDD DBL COMBI INSERT FRANCE

RCD opening

Art.No.: 4000-68000-4310000
Weight: 0.11 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

1× France (UTE-NF) white
1× FI cut-out
Certificate
Certificate

Mechanical data | Mounting data
Height 88 mm
Width 116 mm
Depth 70 mm
Environmental characteristics | Climatic
Storage temperature min. -10 °C
Storage temperature max. 60 °C
Shielding plate
Connection information Threaded hole M4
Tightening torque 0,9 Nm
France (UTE-NF)
Connection cross section max. 4 mm²
AWG number max. 12
Operating voltage AC 250 V
Operating current 16 A
Connection Screw terminals SK
No. of poles 2 + PE
Connections per pole 2
Protection contact present yes

ECLASS-6.0 27189217
ECLASS-6.1 27189217
ECLASS-7.0 27189217
ECLASS-8.0 27189217
ECLASS-9.0 27182806
ECLASS-10.1 27182806
ECLASS-11.1 27182806
ECLASS-12.0 27182806
ETIM-5.0 EC000020
customs tariff number 85366990
GTIN 4048879401876
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-4310000_dxf_x_a.zip (A)
  • Construction files: P8 4000-68000-4310000_p8_2_50.zip (50)
  • Construction files: STP 4000-68000-4310000_stp_x_b.zip (B)
  • Document: Installation guide 20559231_ina_10_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: EU declaration of conformity 4000-68000-4310000_4084-04.16_ce_z_c.pdf (C)

---- USB Adapter ----
---- Grounding Material ----
* plus VAT, plus shipping