Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MODLINK MSDD GENDER CHANGER  4000-68000-9040025
Product may differ from image

MODLINK MSDD GENDER CHANGER

USB-A-B 2.0 female/female

Art.No.: 4000-68000-9040025
Weight: 0.02 kg
Country of origin:  CN
Produced for you with priority
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Gender Changer
USB (form A – form B)
Certificate

Mechanical data | Mounting data
Height 38 mm
Width 14 mm
Depth 40 mm

ECLASS-6.0 27189217
ECLASS-6.1 27069202
ECLASS-7.0 27069202
ECLASS-8.0 27060324
ECLASS-9.0 27060324
ECLASS-10.1 27060324
ECLASS-11.1 27060324
ECLASS-12.0 27060324
ETIM-5.0 EC000830
customs tariff number 85366990
GTIN 4048879036900
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 4000-68000-9040025_dxf_x_a.zip (A)
  • Construction files: STP 4000-68000-9040025_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping