MODLINK MSDD GENDER CHANGER
RJ45 Cat 5e female/female shielded
Art.No.: | 4000-68000-9040010 |
Weight: | 0.009 kg |
Country of origin: | TW |
Available
Description
Gender Changer
RJ45 (female/female)
RJ45 (female/female)
Technical Data
Mechanical data | Mounting data
Height | 18,8 mm |
---|---|
Width | 14,5 mm |
Depth | 27,5 mm |
Commercial data
ECLASS-6.0 | 27189217 |
---|---|
ECLASS-6.1 | 27143490 |
ECLASS-7.0 | 27440290 |
ECLASS-8.0 | 27440290 |
ECLASS-9.0 | 27440290 |
ECLASS-10.1 | 27440290 |
ECLASS-11.1 | 27440290 |
ECLASS-12.0 | 27440290 |
ETIM-5.0 | EC000830 |
customs tariff number | 85366990 |
GTIN | 4048879036931 |
Packaging unit | 1 |