Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Set torque wrench for M8 AF 9

Torque 0,4 Nm

Art.No.: 7000-99101-0000000
Alternative product:   
Weight: 0.103 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Torque wrench set
M8 (0.4 Nm, SW9)
M8 data connectors

Side 1
Family construction form M8
Width across flats SW9
Installation | Connection
Tightening torque 0,4 Nm
Mechanical data | Material data
Material housing PA

ECLASS-6.0 21049190
ECLASS-7.0 21049190
ECLASS-8.0 21049190
ECLASS-9.0 21049190
ECLASS-10.1 21040222
ECLASS-11.1 21040222
ECLASS-12.0 21040222
ETIM-5.0 EC002132
customs tariff number 82041100
GTIN 4048879114110
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping