SVS Eco valve plug A-18mm screw terminal
2-pol. + PE, 0,5 - 1,5mm², 6 - 8mm, LED+VDR 24V
Art.No.: | 7000-29005-0000000 |
Alternative product: | |
Weight: | 0.028 kg |
Country of origin: | HU |
Available
Description
Form A (18 mm)
24 V AC/DC ±15%
LED and VDR
metric
field-wireable
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
24 V AC/DC ±15%
LED and VDR
metric
field-wireable
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Degree of protection (EN IEC 60529) | IP65 |
Electrical data | Supply
Operating voltage AC | 24 V |
---|---|
Operating voltage AC min. | 20,4 V |
Operating voltage AC max. | 26,4 V |
Operating voltage DC | 24 V |
Operating voltage DC min. | 20,4 V |
Operating voltage DC max. | 26,4 V |
Current operating per contact max. | 1,5 A |
Diagnostics
Status indication LED | yellow |
---|
Installation
Connection cross section min. | 0,5 mm² |
---|---|
Connection cross section max. | 1,5 mm² |
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Tightening torque clamping screw | 0,2 Nm |
Mounting set | M16 x 1.5 |
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Additional suppressor | Varistor |
Mechanical data | Material data
Color housing | opaque |
---|---|
Material gasket | NBR |
Material housing | PA |
Mechanical data | Mounting data
fastening screw | M3 |
---|---|
Clamping range min. | 6 mm |
Clamping range max. | 8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 90 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879187671 |
Packaging unit | 1 |
Accessories
---- Field Wireable Valve Connectors ----
---- Flat Gasket ----