Valve connector base A-18mm
2-pol.+ PE
Art.No.: | 7000-99201-0000000 |
Weight: | 0.013 kg |
Country of origin: | HU |
Available
Description
Valve plug socket
Form A (18 mm)
2 contacts + PE
Form A (18 mm)
2 contacts + PE
Technical Data
Side 1
Material contact | Brass |
---|
Electrical data | Supply
Operating voltage DC | 30 V |
---|---|
Operating current | 10 A |
Installation
Connection cross section max. | 1 mm² |
---|
Installation | Connection
Connection information | Lötanschluss |
---|
Installation | Pin assignment
No. of poles | 2 + PE |
---|
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP65 |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 4 kV |
Overvoltage category (EN 60664-1) | III |
Overvoltage category (EN 60950-1) | III |
Device protection | Media
Flame resistance | flame retardant |
---|
Mechanical data | Material data
Coating contact | tin-plated |
---|---|
Material contact carrier | Plastic |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 125 °C |
Commercial data
ECLASS-6.0 | 27279220 |
---|---|
ECLASS-7.0 | 27440103 |
ECLASS-8.0 | 27440103 |
ECLASS-9.0 | 27440103 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879114059 |
Packaging unit | 1 |
Accessories
---- Valve Connector ----