Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Mini (7/8) 4 pole, Female 90° w/ Cable,
Product may differ from image

Mini (7/8) 4 pole, Female 90° w/ Cable,

PUR, UL/CSA, 4x16AWG, black, 15m

Art.No.: 7700-A4031-UMC1500
Weight: 1.562 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7700-A4031_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping