Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Discontinued since 27 April 2020  87111
Product may differ from image

Discontinued since 27 April 2020

Last order 30 November 2020

Art.No.: 87111
Alternative product:   
Weight: 0.07 kg
Country of origin:  CN
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

INPUT: 100...240 V AC; 120...370 V DC
OUTPUT: 24...28 V DC
Current: 0.42 A
Spring clamp plug-in terminal: 0.2...2.5 mm²

Electrical data
Number of devices parallel connection max. 5
Number of devices series connection max. 2
Parallel connection yes
Series connection yes
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Input voltage 1 AC 115 V
Input voltage 2 AC 230 V
Input voltage AC min. 100 V
Input voltage AC max. 240 V
Input voltage DC min. 120 V
Input voltage DC max. 370 V
Input current at input voltage 1 AC 0,2 A
Input current at input voltage 2 AC 0,12 A
Inrush current max. 30 A
External back-up fuse per phase max. 10 A
Efficiency 86 % @ 110 V AC, 88 % @ 230 V AC
Electrical data | Output
Output voltage DC 24 V
Output voltage DC min. 24 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current 0,42 A
Mains failure bridging min. 10 ms @ 115 V AC
Mains failure bridging max. 25 ms @ 115 V AC
Ripple effective max. 20 mV
Spikes (s-s) max. 100 mV
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Overload protection output yes
Short-circuit protection output yes
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 50 °C
Derating from 50 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 20 %
Relative humidity max. (operation) 90 % no condensation
Conformity
Product standard IEC 61010-2-201
EMC EN 55022 B, EN 61000-3-2
Low Voltage Directive EN 61204-3

ECLASS-6.0 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879299435
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 87111_dxf_x_a.zip (A)
  • Construction files: STP 87111_stp_x_a.zip (A)
  • Document: Installation guide 87111_ina_4_12.pdf (12)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Screwdriver ----
---- Marking Accessories ----
---- Mount for Cylindrical Fuse ----
* plus VAT, plus shipping