Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MICO FUSE 24 LED FUSE HOLDER 5X20MM 8 CHANNELS  9000-41078-0600001
Product may differ from image

MICO FUSE 24 LED FUSE HOLDER 5X20MM 8 CHANNELS

IN: 24 V DC OUT: 24 V / 6 A

Art.No.: 9000-41078-0600001
Alternative product:   
Weight: 0.15 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

MICO FUSE 24 LED
8 channels
Total current: max. 40 A
Certificate
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Operating current max. 6 A
Total current max. 40 A
Electrical data | Output
Switching current max. 20 mA
Installation
Connection cross-section inputs max. 16 mm²
Connection cross-section outputs min. 0,5 mm²
Connection cross-section outputs max. 4 mm²
Connection cross-section control inputs / control outputs max. 2,5 mm²
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, (EN 60715)
Height 90 mm
Width 70 mm
Depth 80 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 55 °C
Derating from 40 °C

Connection type 1
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 24 V DC
Connection type 2
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 1
PIN 1 0 V
Connection type 3
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 2
PIN 1 n.c.
PIN 2 14
Connection type 4
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 Out 1
PIN 2 Out 2
PIN 3 Out 3
PIN 4 Out 4
Connection type 5
Connection Spring clamp terminals FK
Family construction form terminal
Gender female
Color contact carrier green
No. of poles 4
PIN 1 Out 5
PIN 2 Out 6
PIN 3 Out 7
PIN 4 Out 8

ECLASS-6.0 27371802
ECLASS-6.1 27142107
ECLASS-7.0 27142121
ECLASS-8.0 27142121
ECLASS-9.0 27142121
ECLASS-10.1 27142121
ECLASS-11.1 27142121
ECLASS-12.0 27142121
ETIM-5.0 EC001440
customs tariff number 85363030
GTIN 4048879335263
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 9000-41078-0600001_MC165828-70000741-C6225-01_csa_z_a.pdf (A)
  • Approval: CSA US 9000-41078-0600001_MC165828-70000741-C6225-81_csau_z_a.pdf (A)
  • Approval: UL Registered CA 9000-41078-0600001_E353054-QEUY8_urc_z_a.pdf (A)
  • Approval: UL Registered US 9000-41078-0600001_E353054-QEUY2_ur_z_a.pdf (A)
  • Construction files: DXF 9000-41078-0600001_dxf_x_a.zip (A)
  • Construction files: P8 9000-41078-0600001_p8_2_51.zip (51)
  • Construction files: STP 9000-41078-0600001_stp_x_a.zip (A)
  • Document: Installation guide 9000-41078-0600001_ina_x_18.zip (18)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41078-0600001_1178-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41078-0600001_1178-04.16_ce_z_b.pdf (B)
  • Information: MTTF Report 9000-41078-0600001_SN29500(40°C)-BerechnungV1.4_mttf_p_a.pdf (A)

---- Micro Fuse ----
---- Current Supply ----
---- Marking Accessories ----
* plus VAT, plus shipping