Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
RJ45 Professional male 45° IDC  7000-74021-0000000
Product may differ from image

RJ45 Professional male 45° IDC

4-pol., 0,14 - 0,34mm², 4,5 - 9mm, shielded, CAT5

Art.No.: 7000-74021-0000000
Weight: 0.025 kg
Country of origin:  RO
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Ethernet CAT5
Male 45°
RJ45, 4-pole
shielded
Protection IP20
Quick connection technology
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Bus technologies
Bus technologies

Electrical data | Supply
Operating voltage DC max. 60 V
Current operating per contact max. 2 A
Industrial communication
Transfer parameters CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1)
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
duplex Full duplex
Installation
Connection cross section min. 0,14 mm²
Connection cross section max. 0,34 mm²
AWG number min. 26
AWG number max. 22
Installation | Connection
Wire insulation diameter max. 1,6 mm
Device protection | Electrical
Degree of protection (EN IEC 60529) IP20
Mechanical data | Mounting data
Clamping range min. 4,5 mm
Clamping range max. 8 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 70 °C

ECLASS-6.0 27279221
ECLASS-6.1 27260703
ECLASS-7.0 2744010
ECLASS-8.0 2744010
ECLASS-9.0 27440114
ECLASS-10.1 2744010
ECLASS-11.1 2744010
ECLASS-12.0 27440114
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879409353
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-74021-0000000_E224242-ECBT8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-74021-0000000_E224242-ECBT2_ur_z_b.pdf (B)
  • Construction files: STP 7000-74021_stp_x_a.zip (A)
  • Document: Installation guide 7000-74001_ina_2_1.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Connection Cable ----
  • PUR 1x4xAWG22 shielded gn UL/CSA+drag ch. 100m
    Produced for you with priority
    674,85 €
---- Data Line ----
---- Flange Connector ----
* plus VAT, plus shipping