Adapter M12 female / RJ45 90°
4-pol., shielded, CAT5
Art.No.: | 7000-99052-0000000 |
Alternative product: | |
Weight: | 0.037 kg |
Country of origin: | CZ |
Available
Description
Ethernet CAT5
Control cabinet entry system
Female straight – female 90°
M12 – RJ45, 4-pole
D-coded
shielded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Control cabinet entry system
Female straight – female 90°
M12 – RJ45, 4-pole
D-coded
shielded
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Family construction form | M12 |
---|---|
Degree of protection (EN IEC 60529) | IP67 |
Side 2
Family construction form | RJ45 |
---|---|
Degree of protection (EN IEC 60529) | IP20 |
Electrical data | Supply
Operating voltage DC max. | 60 V |
---|---|
Current operating per contact max. | 2 A |
Industrial communication
Transfer parameters | CAT5, Class D (ISO/IEC 11801:2002), (EN 50173-1) |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
duplex | Full duplex |
---|
Installation | Connection
Tightening torque | 0,8 Nm |
---|---|
Mounting set | M16 x 1.5 |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Suitable for installation wall thickness max. | 5 mm |
---|
Environmental characteristics | Climatic
Operating temperature min. | -5 °C |
---|---|
Operating temperature max. | 60 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27061801 |
---|---|
ECLASS-7.0 | 27061801 |
ECLASS-8.0 | 27061801 |
ECLASS-9.0 | 27061801 |
ECLASS-10.1 | 27440109 |
ECLASS-11.1 | 27440109 |
ECLASS-12.0 | 27440109 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879114158 |
Packaging unit | 1 |
Accessories
---- Connection Cable ----
---- Torque Wrench ----
---- Field Wireable Rectangular Connector ----