Pneumatic module - female & male, 3-pole
Art.No.: | 70MH-MAP10-0030000 |
Weight: | 0.006 kg |
Country of origin: | PL |
Contact Us for Availability
Description
Pneumatic
Male/female
3-pole
Internal hose Ø 1.6, 3, 4 mm
Technical data will be only guaranteed with Murrelektronik components.
The clip 70MH-ZZ100-0000000 is needed (2×)
Male/female
3-pole
Internal hose Ø 1.6, 3, 4 mm
Technical data will be only guaranteed with Murrelektronik components.
The clip 70MH-ZZ100-0000000 is needed (2×)
Technical Data
Installation | Connection
Gender | male/female |
---|---|
Mating cycles min. | 500 |
Installation | Pin assignment
No. of poles | 3 |
---|
Device protection | Electrical
Pollution Degree | 3 |
---|
Mechanical data | Material data
Combustibility class (UL94) | V-0 |
---|---|
Material housing | PC |
Mechanical data | Mounting data
Number of module slots | 1 |
---|---|
Height | 27,2 mm |
Width | 34,1 mm |
Depth | 14,6 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 80 °C |
Commercial data
ECLASS-6.0 | 27440209 |
---|---|
ECLASS-6.1 | 27261204 |
ECLASS-7.0 | 27440204 |
ECLASS-8.0 | 27440204 |
ECLASS-9.0 | 27440204 |
ECLASS-10.1 | 27440204 |
ECLASS-11.1 | 27440204 |
ECLASS-12.0 | 27440204 |
ETIM-5.0 | EC000438 |
customs tariff number | 85389099 |
GTIN | 4048879664141 |
Packaging unit | 5 |