MOSA M8 FEMALE 0° FIELD-WIREABLE (IDC)
3-pol. 0.25…0.5mm²
Art.No.: | 7000-08361-0000000 |
Weight: | 0.015 kg |
not available
Description
IDC terminals
Female straight
M8, 3-pole
Connection cross section: 0.25...0.5 mm²
Female straight
M8, 3-pole
Connection cross section: 0.25...0.5 mm²
Technical Data
Side 1
Mounting method | inserted, screwed, Shaking protection |
---|---|
Coating contact | gold plated |
Family construction form | M8 |
Material contact | Brass |
No. of poles | 3 |
Degree of protection (EN IEC 60529) | IP67 |
Electrical data | Supply
Operating voltage AC max. | 32 V |
---|---|
Operating voltage DC max. | 32 V |
Current operating per contact max. | 4 A |
Installation
Connection cross section min. | 0,25 mm² |
---|---|
Connection cross section max. | 0,5 mm² |
Single wire diameter min. | 0,1 mm |
Installation | Connection
Wire insulation diameter min. | 1,2 mm |
---|---|
Wire insulation diameter max. | 1,6 mm |
Connection | Cut clamps IDC |
Mounting set | M8 x 1 |
Mating cycles min. | 100 |
Installation | Pin assignment
Configuration | fully used |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|---|
Pollution Degree | 3 |
Rated surge voltage | 0,8 kV |
Insulation resistance min. | 100 MΩ |
Material group (IEC 60664-1) | III |
Overvoltage category (EN 60950-1) | III |
Mechanical data | Material data
Coating locking | Nickeled |
---|---|
Material gasket | FKM |
Locking material | Zinc die-casting |
Mechanical data | Mounting data
Mounting method | Hexagonal screw, Hexagonal nut |
---|---|
Clamping range min. | 4 mm |
Clamping range max. | 5,1 mm |
Height | 48 mm |
Width | 13 mm |
Depth | 13 mm |
Looking techniques | Schraubgewinde |
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Conformity
Product standard | DIN EN 61076-2-114 (M8) |
---|
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ETIM-5.0 | EC001855 |
customs tariff number | 85366990 |
GTIN | 4048879224703 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----
---- Marking Accessories ----
---- Cable Marker ----