Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MODL.VARIO  insert for coupling housing type B  7000-44586-0000000
Product may differ from image

Last seen products

MODL.VARIO insert for coupling housing type B

D-code M12, female, shielded

Art.No.: 7000-44586-0000000
Weight: 0.034 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Insert - mobile housing
Female straight – male straight
M12, 4-pole
D-coded
Good chemical and oil resistance (oil resistance does not apply to use with PVC cable)
The resistance to aggressive media should be individually tested for your application. Further details on request.

Side 1
Family construction form M12
Material contact Copper alloy
No. of poles 4
Side 2
Family construction form M12
Material contact Copper alloy
No. of poles 4
Electrical data | Supply
Operating voltage DC max. 49 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED no
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M12 x 1
Installation | Pin assignment
Coding D
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data
Contour for corrugated hose without
Mechanical data | Material data
Coating housing nickel plated
Coating contact gold plated
Material gasket FKM
Material housing Brass
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Conformity
Product standard DIN EN 61076-2-101 (M12)

ECLASS-6.0 27260702
ECLASS-6.1 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440106
ECLASS-10.1 27440106
ECLASS-11.1 27440106
ECLASS-12.0 27440106
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879602570
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-44586_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
* plus VAT, plus shipping