Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
M12 male 0° A-cod. IDC  7000-12461-0000000
Product may differ from image

M12 male 0° A-cod. IDC

3-pol., 0.25 - 0.5mm², 4 - 5,1mm

Art.No.: 7000-12461-0000000
Alternative product:   
Weight: 0.024 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male straight
M12, 3-pole
IDC terminals
Connection cross section: 0.25...0.5 mm²
Art-No. 7005 - M12 Lite - (plastic hexagonal screw) on request
The resistance to aggressive media should be individually tested for your application. Further details on request.

Side 1
Family construction form M12
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage AC max. 32 V
Operating voltage DC max. 32 V
Current operating per contact max. 4 A
Installation
Connection cross section min. 0,25 mm²
Connection cross section max. 0,5 mm²
Single wire diameter min. 0,1 mm
Installation | Connection
Wire insulation diameter min. 1,2 mm
Wire insulation diameter max. 1,6 mm
Tightening torque 0,6 Nm
Device protection | Electrical
Additional condition protection degree inserted, screwed
Rated surge voltage 0,8 kV
Material group (IEC 60664-1) III
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Clamping range min. 4 mm
Clamping range max. 5,1 mm
Height 55 mm
Width 15 mm
Depth 15 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C

ECLASS-6.0 27279221
ECLASS-6.1 27260702
ECLASS-7.0 27440102
ECLASS-8.0 27440102
ECLASS-9.0 27440116
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879201858
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-12461_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

---- Connection Cable ----
---- Torque Wrench ----
* plus VAT, plus shipping