M12 female 90° A-cod. screw terminal
5-pol., 0,14 - 1,5mm², 2,5 - 8mm
Art.No.: | 7000-13011-0000000 |
Alternative product: | |
Weight: | 0.06 kg |
Country of origin: | SK |
Available
Description
Female 90°
M12, 5-pole
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
M12, 5-pole
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Tightening torque | 0,6 Nm |
---|---|
Mounting method | screwed, pluggable |
Family construction form | M12 |
Thread | M12 x 1 |
Gender | female |
Coding | A |
No. of poles | 5 |
Width across flats | SW18 |
Degree of protection (EN IEC 60529) | IP67 |
Side 2
Mounting method | field-wireable |
---|
Electrical data | Supply
Operating voltage AC max. | 60 V |
---|---|
Operating voltage DC max. | 60 V |
Operating current per contact max. (40°C) | 7,5 A |
Diagnostics
Status indication LED | no |
---|
Installation
Connection cross section max. | 1,5 mm² |
---|---|
Rotation option | 90° (4 outlet directions) |
Installation | Connection
Tightening torque | 0,6 Nm |
---|
Device protection | Electrical
Additional condition protection degree | inserted, screwed |
---|
Mechanical data | Mounting data
Mounting method | Schraubgewinde |
---|---|
Clamping range min. | 2,5 mm |
Clamping range max. | 8 mm |
Environmental characteristics | Climatic
Operating temperature min. | -30 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-6.1 | 27260702 |
ECLASS-7.0 | 27440102 |
ECLASS-8.0 | 27440102 |
ECLASS-9.0 | 27440116 |
ECLASS-10.1 | 27440102 |
ECLASS-11.1 | 27440102 |
ECLASS-12.0 | 27440116 |
ETIM-5.0 | EC002635 |
customs tariff number | 85366990 |
GTIN | 4048879428774 |
Packaging unit | 1 |
Accessories
---- Cable Stripper ----
---- Torque Wrench ----
---- Connection Cable ----
---- Wire Stripper Pliers ----
---- Cable Shear ----
---- Crimping Tool ----
---- Cable Cutter ----
---- Side Cutter ----