Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Crimping tool Hex 0.14–10mm² crimp length to 12mm

Art.No.: 7000-98401-0000000
Weight: 0.371 kg
Country of origin:  SE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Tool
Crimping tool
for hexagonal crimping
0.14...10 mm²
Quantity: 1 piece

Mechanical data | Mounting data
Height 176 mm
Width 62 mm
Depth 26 mm

ECLASS-6.0 21049190
ECLASS-7.0 21049190
ECLASS-8.0 21049190
ECLASS-9.0 21049190
ECLASS-10.1 21043811
ECLASS-11.1 21043811
ECLASS-12.0 21043811
ETIM-5.0 EC001855
customs tariff number 82032000
GTIN 4048879733120
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping