Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
M12 female 0° B-cod. screw terminal shielded  7000-14025-0000000
Product may differ from image

M12 female 0° B-cod. screw terminal shielded

2-pol., max. 0.75mm², 6 - 8mm, shielded

Art.No.: 7000-14025-0000000
Weight: 0.06 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female straight
M12, 2-pole
B-coded
shielded
Screw terminals
Sealing range (cable Ø): 6...8 mm

Side 1
Family construction form M12
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Installation
Connection cross section max. 0,75 mm²
Device protection | Electrical
Additional condition protection degree inserted, screwed
Mechanical data | Material data
Coating housing nickel plated
Material housing Brass
Mechanical data | Mounting data
Clamping range min. 6 mm
Clamping range max. 8 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC002635
customs tariff number 85366990
GTIN 4048879198615
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Registered CA 7000-14025-0000000_E325311-CYJV8_urc_z_b.pdf (B)
  • Approval: UL Registered US 7000-14025-0000000_E325311-CYJV2_ur_z_b.pdf (B)
  • Construction files: STP 7000-14025_stp_x_a.zip (A)
  • Construction files: STP 7000-13565_stp_x_a.zip (A)
  • Document: Installation guide 7000-14025-0000000_ina_x_02.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Wire Stripper Pliers ----
---- Cable Cutter ----
---- Side Cutter ----
---- Crimping Tool ----
---- Cable Stripper ----
---- Torque Wrench ----
---- Cable Shear ----
* plus VAT, plus shipping