Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
M12 female 0° A-cod. screw terminal  7000-12934-0000000
Product may differ from image

Last seen products

M12 female 0° A-cod. screw terminal

4-pol., 0,14 - 1,5mm², 2,5 - 8mm

Art.No.: 7000-12934-0000000
Alternative product:   
Weight: 0.031 kg
Country of origin:  SK
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female straight
M12, 4-pole
Screw terminals
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate

Side 1
Degree of protection (EN IEC 60529) IP67
Electrical data | Supply
Operating voltage AC max. 250 V
Operating voltage DC max. 250 V
Operating current per contact max. (40°C) 7,5 A
Installation
Connection cross section min. 0,14 mm²
Connection cross section max. 1,5 mm²
Installation | Connection
Tightening torque 0,6 Nm
Mating cycles min. 100
Device protection | Electrical
Additional condition protection degree screwed, mounted
Pollution Degree 3/2
Insulation resistance min. 100 MΩ
Mechanical data | Mounting data
Mounting method Schraubgewinde
Clamping range min. 2,5 mm
Clamping range max. 8 mm
Height 57 mm
Width 20 mm
Depth 20 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440102
ECLASS-11.1 27440102
ECLASS-12.0 27440116
ETIM-5.0 EC001855
customs tariff number 85366990
GTIN 4048879838887
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 7000-12934-0000000_E325311-MLE331608-CYJV7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 7000-12934-0000000_E325311_ML-E331608-E325311-CYJV_ul_z_b.pdf (B)
  • Construction files: STP 7000-12934-0000000_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)

---- Cable Shear ----
---- Connection Cable ----
---- Wire Stripper Pliers ----
---- Cable Cutter ----
---- Side Cutter ----
---- Crimping Tool ----
---- Cable Stripper ----
---- Torque Wrench ----
* plus VAT, plus shipping