Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
IO-Link / analog converter  5000-00501-2300001
Product may differ from image

IO-Link / analog converter

AO Multi U / I, M12, straight

Art.No.: 5000-00501-2300001
Weight: 0.045 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

IO-Link / analog converter
AO Multi U/I, M12
16Bit, IP65/67, IO-Link V1.1, Class A
Certificate
Certificate
Certificate
Certificate
Bus technologies

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Norm operating voltage EN 61131-2
Operating voltage UA DC 24 V
Current consumption max. 19 mA
Electrical data | Output
Type Output 2-, 3-, 4-wire technology
Output current max. 0,2 A
Parameterizable input averaging filter process data yes
Conversion time analog output max. 5 ms
Industrial communication | IO-Link
IO-Link process data length output 2 Bytes
IO-Link revision ID V1.1
IO-Link cycle time min. 2,3 ms
IO-Link transmission rate COM2 (38.4 kbit/s)
Port Class A
Diagnostics
Diagnostic via IO-Link yes
Diagnostic via LED yes
IO-Link events Device defect, Overcurrent sensor supply, Overtemperature, Overvoltage supply, Undervoltage supply, cable break sensor, lower limit, upper limit, Übersteuerung
LED display Ethernet connection/data traffic
Temperature control yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Invers-polarity protection yes
Short circuit protection sensor supply yes
Short-circuit protection output yes
Resistance to loads with regenerative power yes
Over voltage protection yes
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Height 32,3 mm
Width 77,2 mm
Depth 15 mm
Environmental characteristics | Climatic
Operating temperature min. -30 °C
Operating temperature max. 70 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 AO
Connection type 2 IO-Link AO
Connection type 1
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 4
PIN 1 + US
PIN 2 n.c.
PIN 3 0 V (Analog US)
PIN 4 AOut (U / I)
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 24 V DC (L +)
PIN 2 n.c.
PIN 3 0 V (L -)
PIN 4 C / Q / IO-Link

ECLASS-6.0 27242601
ECLASS-6.1 27242602
ECLASS-7.0 27242602
ECLASS-8.0 27242602
ECLASS-9.0 27242602
ECLASS-10.1 27242602
ECLASS-11.1 27242602
ECLASS-12.0 27242602
ETIM-5.0 EC001596
customs tariff number 85437090
GTIN 4048879588416
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 5000-00501-2300001_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 5000-00501-2300001_E201820-NRAQ_ul_z_a.pdf (A)
  • Certificate: IO-Link 5000-00501-2300001_V1-1_iol_z_a.pdf (A)
  • Configuration Files: IODD 5XXX-00501-2300001_KF7_x_13.zip (13)
  • Construction files: DXF 5000-00501-1100000_dxf_x_a.zip (A)
  • Construction files: P8 5000-00501-2300001_p8_2_51.zip (51)
  • Construction files: STP 5000-00501-1100000_stp_x_a.zip (A)
  • Document: Installation guide 5000-00501-2100000_ina_x_12.zip (12)
  • Document: Product data 5000-00501-2100000_pd_x_14.zip (14)
  • Document: User manual 5000-00501-1100000_hdb_x_22.zip (22)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 5000-00501-2300001_05-06.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 5000-00501-2300001_05-06.20_ce_z_b.pdf (B)
  • Information: MTTF Report 5000-00501-2300001_SN29500(40°C)-Berechnung_mttf_p_b.pdf (B)

---- Connection Element ----
---- Torque Wrench ----
---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping