Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

EMPARRO IP67 Power Supply 1-phase

OUT: 24VDC 10A - 7/8" 5P - SELV

Art.No.: 85676
Alternative product:   
Weight: 1.6 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Emparro®67 Hybrid
2× MICO 7/8" IOL
5-pole
Current: 10 A
INPUT: 90...265 V AC/90...265 V DC
OUTPUT: 24...28 V DC
Preventive Diagnostic
Over current protection device
controllable via IO-Link
Certificate
Certificate
Certificate
Bus technologies

Electrical data
Parallel connection no
Series connection no
Security level SELV
Electrical data | Supply
Power frequency 50 ... 60 Hz
Electrical data | Input
Fuse protection primary side internal 6,3 A
Characteristic back-up fuse Inertia
Input voltage AC 240 V
Input voltage AC min. 90 V
Input voltage AC max. 265 V
Input voltage DC min. 90 V
Input voltage DC max. 265 V
Current input AC 1,2 A
Inrush current max. 5,9 A @ 230 V
Efficiency 91,6 % @ 115 V AC, 92,8 % @ 230 V AC
Electrical data | Output
Number of output channels 2
Output voltage DC 24 V
Output voltage DC min. 24 V
Output voltage DC max. 28 V
Output voltage adjustable yes
Output current per channel max. 8 A
Output current max. 10 A
Mains failure bridging min. 20 ms @ 230 V AC
Ripple effective max. 10 mV
Spikes (s-s) max. 150 mV
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Overload protection output yes
Short-circuit protection output yes
Overtemperature protection output yes
Mechanical data | Mounting data
Suitable for mounting type 6 hole screw mounting
Height 216 mm
Width 110 mm
Depth 53 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 80 °C
Derating from 50 °C
Storage temperature min. -25 °C
Storage temperature max. 85 °C
Relative humidity min. (operation) 4 %
Relative humidity max. (operation) 100 %
Technical Data | Reliability
MTBF 432000 h, EN IEC 61709, SN 29500, EN ISO 13849-1
Additional condition MTTF, MTBF 40 °C
Conformity
Product standard IEC 61010-2-201
EMC EN 55022 B, EN 61000-3-2
Low Voltage Directive EN 61204-3

Connection types
Connection type 1 Output
Connection type 2 Signal
Connection type 1
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V DC (Out 2)
PIN 2 0 V DC (Out 1)
PIN 3 PE
PIN 4 24 V DC (Out 1)
PIN 5 24 V DC (Out 2)
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 4
PIN 1 L + (24 V DC) (In)
PIN 2 DI / DO (I / Q)
PIN 3 L - (0 V)
PIN 4 IO-Link (C / Q)

ECLASS-6.0 27049002
ECLASS-6.1 27049002
ECLASS-7.0 27049002
ECLASS-8.0 27049002
ECLASS-9.0 27040701
ECLASS-10.1 27040701
ECLASS-11.1 27040701
ECLASS-12.0 27040701
ETIM-5.0 EC002540
customs tariff number 85044095
GTIN 4048879634922
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 85676_E200364-NMTR7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 85676_E200364-NMTR_ul_z_a.pdf (A)
  • Configuration Files: IODD 85676_KF7_e_23.zip (23)
  • Construction files: DXF 85676_dxf_x_a.zip (A)
  • Construction files: P8 85676_p8_2_80.zip (80)
  • Construction files: STP 85676_stp_x_a.zip (A)
  • Document: Installation guide 85679_ina_10_12.pdf (12)
  • Document: Product data 85676_pd_x_14.zip (14)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 85676_17-10.20_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 85676_17-10.20_ce_z_b.pdf (B)
  • Information: MTBF Report 85676_SN29500(40°C)-BerechnungV1.4_mtbf_p_a.pdf (A)

---- Power-Cable ----
---- Field Wireable Circular Connector ----
---- Electronic circuit breaker ----
* plus VAT, plus shipping