Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
MICO IP67 electronic circuit protection, 4 Channels, 4A  9000-41014-0400068
Product may differ from image

MICO IP67 electronic circuit protection, 4 Channels, 4A

IN: 24 V DC OUT: 24 V DC / 4 A CL2 / Expandable

Art.No.: 9000-41014-0400068
Alternative product:   
Weight: 0.154 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Mico67 is the perfect electronic overcurrent protection solution for decentralized installations in IP67 protection class. Mico67 is designed for reliable protection of actuators, sensors, DC motors, lighting, fieldbus modules, and also serves as circuit protection. These modules find application in various industries such as mechanical engineering, intralogistics, automotive, packaging, vision systems, and more.
Certificate
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC 24 V
Operating voltage DC min. 18 V
Operating voltage DC max. 30 V
Total current max. 16 A
Device protection | Electrical
Degree of protection (EN IEC 60529) IP65, IP67
Device protection | Mechanical
Shock resistance (EN IEC 60068-2-27) 50 g, 11 ms
Mechanical data | Mounting data
Height 34,8 mm
Width 30 mm
Depth 151 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 45 °C
Storage temperature min. -25 °C
Storage temperature max. 70 °C
Relative humidity max. (operation) 95 % no dew formation
Conformity
Product standard EN 61000-6-2 | EN 61000-6-3

Connection types
Connection type 1 Power In
Connection type 2 Power Out
Connection type 3 X1-X4

ECLASS-6.0 27371802
ECLASS-6.1 27371802
ECLASS-7.0 27371802
ECLASS-8.0 27371802
ECLASS-9.0 27371802
ECLASS-10.1 27371802
ECLASS-11.1 27371802
ECLASS-12.0 27371802
customs tariff number 85363010
GTIN 4065909074817
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 9000-41014-0400068_E201820-NRAQ7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 9000-41014-0400068_E201820-NRAQ_ul_z_b.pdf (B)
  • Construction files: DXF 9000-41014-0400068_dxf_x_a.zip (A)
  • Construction files: P8 9000-41014-0400068_p8_2_10.zip (10)
  • Construction files: STP 9000-41014-0400068_stp_x_a.zip (A)
  • Document: Installation guide 9000-41014-0400068_ina_x_11.pdf (11)
  • Document: Product data 9000-41014-0400068_pd_x_11.zip (11)
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 9000-41014-0400068_06-05-23_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 9000-41014-0400068_06-05-23_ce_z_a.pdf (A)
  • Information: MTTF Report 9000-41014-0400068_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Mounting Rail Adapter ----
---- Power-Cable ----
---- Device Marker ----
---- Sensor-Actuator-Line ----
---- Screw Plug ----
* plus VAT, plus shipping