Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

CUBE67+ BUS NODE

ProfiNet IO

Art.No.: 56526
Weight: 0.36 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Cube67+
PROFINET IO
Connection cables are in the online shop under "Connection Technology".
Housing fully potted.
Certificate
Certificate
Certificate
Bus technologies

Connect Product

System cableShow all
Power cableShow all
Data cableShow all

Electrical data | Supply
Operating voltage DC 24 V
Current consumption max. 200 mA
Total current UA max. 8 A
Total current US max. 8 A
Industrial communication
Machine Option Management yes
Supported protocol PROFINET
Industrial communication | Bus data
Address range outputs max. 1024 Bytes
Address range inputs max. 1024 Bytes
Industrial communication | Profinet
PROFINET addressing DCP
PROFINET conformance class B
PROFINET specification V2.2
Industrial communication | IO-Link
Number of IO-Link master ports max. 128
Diagnostics
Diagnostic No voltage, Under voltage
Diagnostic via BUS per module and channel
Diagnostic via LED per module and channel
Short circuit diagnosis yes
LED display Ethernet connection/data traffic
Overload diagnosis yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Mechanical data
Number extension modules max. 32
Mechanical data | Mounting data
Suitable for mounting type 2-hole screw mounting
Height 151 mm
Width 62 mm
Depth 40,5 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 55 °C
Storage temperature min. -20 °C
Storage temperature max. 75 °C
Conformity
Product standard EN 61131-2

Connection types
Connection type 1 Bus In / Bus Out
Connection type 2 Internal system connection
Connection type 3 Power In
Connection type 4 Power Out
Connection type 1
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 2
Family construction form M12
Gender female
Color contact carrier black
Coding A
No. of poles 6
PIN 1 24 V DC (UA)
PIN 2 24 V DC (US)
PIN 3 0 V
PIN 4 Bus internal
PIN 5 Bus internal
PIN 6 0 V
Connection type 3
Family construction form 7/8"
Gender male
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)
Connection type 4
Family construction form 7/8"
Gender female
Color contact carrier black
No. of poles 5
PIN 1 0 V
PIN 2 0 V
PIN 3 PE
PIN 4 24 V DC (US)
PIN 5 24 V DC (UA)

ECLASS-6.0 27242608
ECLASS-6.1 27242608
ECLASS-7.0 27242608
ECLASS-8.0 27242608
ECLASS-9.0 27242608
ECLASS-10.1 27242608
ECLASS-11.1 27242608
ECLASS-12.0 27242608
ETIM-5.0 EC001604
customs tariff number 85389099
GTIN 4048879294027
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 56526_E201820_NRAQ7_ulc_z_b.pdf (B)
  • Approval: UL Listed US 56526_E201820-NRAQ_ul_z_c.pdf (C)
  • Certificate: ProfiNet  56526_Z11698-jul21-jul24-v2.2_pn_z_c.pdf (C)
  • Configuration Files: GSDML 56526_CUBE67+_KF0_x_29.zip (29)
  • Construction files: DXF 56526_dxf_x_a.zip (A)
  • Construction files: P8 56526_p8_2_50.zip (50)
  • Construction files: STP 56526_stp_x_a.zip (A)
  • Document: Installation guide 56526_ina_6_16.pdf (16)
  • Document: User manual 56971_hdb_x_37.zip (37)
  • Document: User manual 56526_hdb_x_30.zip (30)
  • Document: User manual 56974_hdb_x_19.zip (19)
  • Document: User manual 56975_hdb_x_13.zip (13)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 56526_03-02.18_uk_z_a.pdf (A)
  • Information: Diverses ME_IM_V36.zip (A)
  • Information: Diverses ME_PRM_V12.zip (A)
  • Information: Diverses ME_DPV1_PN_V101.zip (A)
  • Information: Diverses ME_IOL_V36.zip (A)
  • Information: EU declaration of conformity 56526_03-02.18_ce_z_c.pdf (C)
  • Information: MTTF Report 56526_SN29500(40°C)-Berechnung_mttf_p_b.pdf (B)
  • Software: Configurator ME_DPV1_PN_V10.zip (10)
  • Software: Function blocks 56006_ME_DPV1_PN_TB4_x_11.zip (11)
  • Software: IO-Link-Device-Tool 10501019_IO-Link-Device-Tool_TRB_x_50.zip (50)

---- Sensor-Actuator Adapter ----
* plus VAT, plus shipping