Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Product Comparison for 2 products

 Forward
Article
Technical Data
Side 1
Family construction form:
Degree of protection (EN IEC 60529):
Electrical data | Supply
Operating voltage AC max.:
Operating voltage DC max.:
Operating current per contact max. (40°C):
Installation
Connection cross section min.:
Connection cross section max.:
Installation | Connection
Tightening torque:
Mating cycles min.:
Device protection | Electrical
Additional condition protection degree:
Pollution Degree:
Insulation resistance min.:
Mechanical data | Mounting data
Mounting method:
Clamping range min.:
Clamping range max.:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Important installation notes
Note on strain relief:
Note on bending radius:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
GTIN:
Packaging unit:
customs tariff number:
Approvals
Certificates
Certificate
Move
M12 female 0° A-cod. screw terminal M12 female 0° A-cod. screw terminal
4-pol., 0,14 - 1,5mm², 2,5 - 8mm
Weight: 0.031 kg
Art.No.: 7000-12934-0000000

Available
Move
M12 female 0° A-cod. screw terminal M12 female 0° A-cod. screw terminal
5-pol., 0,14 - 1,5mm², 2,5 - 8mm
Weight: 0.031 kg
Art.No.: 7000-12931-0000000

Available
-
M12
IP67
IP67
250 V
60 V
250 V
60 V
7,5 A
7,5 A
0,14 mm²
-
1,5 mm²
1,5 mm²
0,6 Nm
0,6 Nm
100
-
screwed, mounted
inserted, screwed
3/2
-
100 MΩ
-
Schraubgewinde
Schraubgewinde
2,5 mm
2,5 mm
8 mm
8 mm
57 mm
57 mm
20 mm
20 mm
20 mm
20 mm
-30 °C
-30 °C
85 °C
85 °C
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
27279221
27279221
-
27260702
27440104
27440102
27440104
27440102
27440102
27440116
27440102
27440102
27440102
27440102
27440116
27440116
EC001855
EC002635
4048879838887
4048879438230
1
1
85366990
85366990
* plus VAT, plus shipping