Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

Product Comparison for 2 products

 Forward
Article
Technical Data
Electrical data | Input
Input voltage OFF DC min.:
Input voltage OFF DC max.:
Input voltage DC min.:
Input voltage DC max.:
Input current:
Electrical data | Output
Short-circuit protected:
Switch off delay max.:
Switch on delay max.:
Quiescent current OFF max.:
Switching frequency inductive max.:
Switching frequency ohmic max.:
Voltage switching DC min.:
Switching voltage DC max.:
Switching current min.:
Switching current max.:
Voltage drop DC max.:
Diagnostics
Status indication LED:
Device protection | Electrical
Rated surge voltage:
Device protection | Media
Flame resistance:
Mechanical data | Material data
Color housing:
Material housing:
Mechanical data | Mounting data
Mounting method:
Suitable for mounting type:
Height:
Width:
Depth:
Environmental characteristics | Climatic
Operating temperature min.:
Operating temperature max.:
Classifications
ECLASS-6.0:
ECLASS-6.1:
ECLASS-7.0:
ECLASS-8.0:
ECLASS-9.0:
ECLASS-10.1:
ECLASS-11.1:
ECLASS-12.0:
ETIM-5.0:
Commercial data
customs tariff number:
GTIN:
Packaging unit:
Approvals
Certificates
Certificate
Certificate
Certificate
Move
AMS 3-10/44-2 OPTO-COUPLER MODULE AMS 3-10/44-2 OPTO-COUPLER MODULE
IN: 53 VDC - OUT: 35 VDC / 2 A
Weight: 0.094 kg
Art.No.: 50043

Contact Us for Availability
Move
AMS 4-10/44-2 OPTO-COUPLER MODULE AMS 4-10/44-2 OPTO-COUPLER MODULE
In: 24 VDC - Out: 24 VDC / 2A
Weight: 0.055 kg
Art.No.: 50015

Available
0 V
0 V
3 V
6 V
10 V
20 V
53 V
30 V
10 mA
27 mA
yes
-
15 ms
5 ms
2 ms
1 ms
0,3 mA
0,01 mA
1 Hz
1 Hz
10 Hz
10 Hz
4,5 V
5 V
35 V
30 V
10 mA
1 mA
2 A
2 A
0,5 V
0,05 V
red
yellow
2,5 kV
2,5 kV
flame retardant
flame retardant
black
black
Plastic
Plastic
geschnappt
geschnappt
Mounting rail TH35, G32, (EN 60715)
Mounting rail TH35, G32, (EN 60715)
75 mm
75 mm
22,5 mm
22,5 mm
85 mm
102 mm
-20 °C
-25 °C
60 °C
50 °C
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
27371604
EC001504
EC001504
85414900
85414900
4048879028035
4048879295451
1
1
-
* plus VAT, plus shipping