Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
AMS 4-10/44-2 OPTO-COUPLER MODULE  50015
Product may differ from image

Last seen products

AMS 4-10/44-2 OPTO-COUPLER MODULE

In: 24 VDC - Out: 24 VDC / 2A

Art.No.: 50015
Alternative product:   
Weight: 0.055 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Transistor 2 A (4-way)
4 NO contacts
24 V DC
Certificate
Certificate
Certificate

Electrical data | Input
Input voltage OFF DC min. 0 V
Input voltage OFF DC max. 6 V
Input voltage DC min. 20 V
Input voltage DC max. 30 V
Input current 27 mA
Electrical data | Output
Switch off delay max. 5 ms
Switch on delay max. 1 ms
Quiescent current OFF max. 0,01 mA
Switching frequency inductive max. 1 Hz
Switching frequency ohmic max. 10 Hz
Voltage switching DC min. 5 V
Switching voltage DC max. 30 V
Switching current min. 1 mA
Switching current max. 2 A
Voltage drop DC max. 0,05 V
Diagnostics
Status indication LED yellow
Device protection | Electrical
Rated surge voltage 2,5 kV
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type Mounting rail TH35, G32, (EN 60715)
Height 75 mm
Width 22,5 mm
Depth 102 mm
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 50 °C

ECLASS-6.0 27371604
ECLASS-6.1 27371604
ECLASS-7.0 27371604
ECLASS-8.0 27371604
ECLASS-9.0 27371604
ECLASS-10.1 27371604
ECLASS-11.1 27371604
ECLASS-12.0 27371604
ETIM-5.0 EC001504
customs tariff number 85414900
GTIN 4048879295451
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 50015_70000614-C3211-07_csa_z_a.pdf (A)
  • Approval: CSA US 50015_70000614-C3211-87_csau_z_a.pdf (A)
  • Construction files: STP 51410_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 50015_1504-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 50015_1504-04.16_ce_z_c.pdf (C)
  • Information: MTTF Report 50015_SN29500(40°C)-BerechnungV1.3_mttf_p_b.pdf (B)

---- Over Voltage Limiter ----
---- Screwdriver ----
---- Marking Accessories ----
* plus VAT, plus shipping