TREE PROFINET managed Switch 5x10/100BT IP67 plastic M12
Art.No.: | 58184 |
Weight: | 0.26 kg |
Country of origin: | DE |
Contact Us for Availability
Description
5 ports
PROFINET - Managed Switch
Connection cables are in the online shop under "Connection Technology".
PROFINET - Managed Switch
Connection cables are in the online shop under "Connection Technology".
Technical Data
Electrical data | Supply
Operating voltage DC min. | 9,5 V |
---|---|
Operating voltage DC max. | 31,5 V |
Current consumption min. | 97,5 mA |
Current consumption max. | 162,5 mA |
Industrial communication
Supported protocol | PROFINET |
---|---|
Data transmission rate max. | 100 MBit/s |
Industrial communication | Ethernet functionality
Auto-crossover | yes |
---|---|
Auto-negotiation | yes |
duplex | Full duplex |
LLDP frames | forwarding |
Ring topology | RSTP, MRP, STP |
Switch type | managed |
Industrial communication | Profinet
FSU (Fast-Start-Up) | no |
---|---|
MRP client | yes |
PROFINET Netload Class | I |
PROFINET addressing | DCP |
PROFINET conformance class | B |
PROFINET specification | V2.3 |
Shared device/input | no |
Industrial communication | IIoT functions
Webserver | HTTP, HTTPS |
---|
Switch Management
Addressing | BOOTP/DHCP client, DCP, SSH-Befehlszeile |
---|---|
RSTP (IEEE 802.1D-2004, IEC 62439-1) | Default on |
Simple Network Management Protocol (SNMP) | v1 + v2c + v3 (default active) |
VLAN managed (IEEE 802.1Q) | no |
Time synchronization | Real-time clock, NTP client |
Diagnostics
Alarm contact | no |
---|---|
Diagnostic | No voltage |
Remote maintenance | Open VPN client |
LED display | Ethernet connection/data traffic |
Port mirroring | 1:1 |
RMON | yes |
SNMP traps | yes |
Syslog | yes |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|
Mechanical data | Material data
Color housing | black |
---|---|
Material housing | Plastic |
Mechanical data | Mounting data
Suitable for mounting type | 3 hole screw mounting |
---|---|
Height | 105 mm |
Width | 60 mm |
Depth | 40 mm |
Environmental characteristics | Climatic
Operating temperature min. | 0 °C |
---|---|
Operating temperature max. | 60 °C |
Storage temperature min. | -40 °C |
Storage temperature max. | 85 °C |
Connection data
Connection types
Connection type 1 | 4, 5 |
---|
Connection type 1
Mounting method | inserted, screwed |
---|---|
Tightening torque | 0,6 Nm |
Family construction form | M12 |
Gender | female |
Color contact carrier | black |
Coding | D |
No. of poles | 4 |
PIN 1 | TD + |
PIN 2 | RD + |
PIN 3 | TD - |
PIN 4 | RD - |
Connection type 2
Family construction form | M12 |
---|---|
Gender | male |
Color contact carrier | black |
Coding | A |
No. of poles | 5 |
PIN 1 | 24 V DC (UB 1) |
PIN 2 | RD |
PIN 3 | 0 V |
PIN 4 | TD |
PIN 5 | n.c. |
Commercial data
ECLASS-6.0 | 19170106 |
---|---|
ECLASS-6.1 | 19170106 |
ECLASS-7.0 | 19170106 |
ECLASS-8.0 | 19170106 |
ECLASS-9.0 | 19170401 |
ECLASS-10.1 | 19170401 |
ECLASS-11.1 | 19170401 |
ECLASS-12.0 | 19170401 |
ETIM-5.0 | EC000734 |
customs tariff number | 85176200 |
GTIN | 4048879720311 |
Packaging unit | 1 |
Accessories
---- Grounding Material ----
---- Sensor-Actuator Adapter ----
---- Data Line ----
---- Torque Wrench ----
---- Crimp Socket for Cu-Conductor ----
---- Marking Accessories ----
---- Field Wireable Circular Connector ----
---- Screw Plug ----