Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
TREE M-5TX IP67 Lite managed Switch 5 Ports  58183
Product may differ from image

TREE M-5TX IP67 Lite managed Switch 5 Ports

5x10/100BT IP67

Art.No.: 58183
Weight: 0.26 kg
Country of origin:  DE
not available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

5 port managed switch
5× M12 (female), D-coded
Supply PIN 1/3
Connection cables are in the online shop under "Connection Technology".
Certificate
Certificate
Certificate

Electrical data | Supply
Operating voltage DC min. 9,5 V
Operating voltage DC max. 31,5 V
Current consumption 130 mA
Current consumption min. 97,5 mA
Current consumption max. 162,5 mA
Industrial communication
Data transmission rate max. 100 MBit/s
Industrial communication | Ethernet functionality
Auto-crossover yes
Auto-negotiation yes
duplex Full duplex
LLDP frames forwarding
Ring topology RSTP, STP
Switch type managed
Industrial communication | IIoT functions
Webserver HTTP, HTTPS
Switch Management
Addressing BOOTP/DHCP client, DCP, SSH-Befehlszeile
RSTP (IEEE 802.1D-2004, IEC 62439-1) Default on
Simple Network Management Protocol (SNMP) v1, v2c, v3 (default active)
VLAN managed (IEEE 802.1Q) no
Time synchronization NTP client
Diagnostics
Alarm contact no
Diagnostic No voltage
Remote maintenance Open VPN client
LED display Ethernet connection/data traffic
Port mirroring 1:1
RMON yes
SNMP traps yes
Syslog yes
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Invers-polarity protection yes
Over voltage protection yes
Mechanical data | Material data
Color housing black
Material housing Plastic
Mechanical data | Mounting data
Suitable for mounting type 3 hole screw mounting
Height 105 mm
Width 60 mm
Depth 40 mm
Environmental characteristics | Climatic
Operating temperature min. 0 °C
Operating temperature max. 60 °C
Storage temperature min. -40 °C
Storage temperature max. 85 °C

Connection types
Connection type 1 4, 5
Connection type 1
Mounting method inserted, screwed
Tightening torque 0,6 Nm
Family construction form M12
Gender female
Color contact carrier black
Coding D
No. of poles 4
PIN 1 TD +
PIN 2 RD +
PIN 3 TD -
PIN 4 RD -
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding A
No. of poles 5
PIN 1 24 V DC (UB 1)
PIN 2 RD
PIN 3 0 V
PIN 4 TD
PIN 5 n.c.

ECLASS-6.0 19170106
ECLASS-6.1 19170106
ECLASS-7.0 19170106
ECLASS-8.0 19170106
ECLASS-9.0 19170401
ECLASS-10.1 19170401
ECLASS-11.1 19170401
ECLASS-12.0 19170401
ETIM-5.0 EC000734
customs tariff number 85176200
GTIN 4048879718301
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: UL Listed CA 58183_E201820-NRAQ7_ulc_z_a.pdf (A)
  • Approval: UL Listed US 58183_E201820-NRAQ_ul_z_a.pdf (A)
  • Construction files: DXF 58180_dxf_x_a.zip (A)
  • Construction files: P8 58183_p8_2_60.zip (60)
  • Construction files: STP 58180_stp_x_a.zip (A)
  • Document: Installation guide 58183_ina_x_11.zip (11)
  • Document: User manual 58183_hdb_x_12.zip (12)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 58183_11-08.17_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 58183_11-08-17_ce_z_a.pdf (A)
  • Information: MTTF Report 58183_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)
  • Software: Firmware 58181_1.x.x-V_tb5_x_10.zip (10)

---- Screw Plug ----
---- Crimp Socket for Cu-Conductor ----
---- Sensor-Actuator Adapter ----
---- Data Line ----
---- Torque Wrench ----
---- Grounding Material ----
---- Marking Accessories ----
---- Field Wireable Circular Connector ----
* plus VAT, plus shipping