Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
T Coupler Slimline M12 male / 2x M12 female A-cod.  7000-41165-0000000
Product may differ from image

T Coupler Slimline M12 male / 2x M12 female A-cod.

4-pol. / 2x 4-pol.

Art.No.: 7000-41165-0000000
Weight: 0.026 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

T-coupler (Slim Line)
Male straight – females straight
M12 – M12, 4-pole
Series connection
Certificate
Certificate
Certificate
Certificate

Side 1
Tightening torque 0,6 Nm
Mounting method screwed, pluggable
Family construction form M12
Thread M12 x 1
Gender female
Coding A
No. of poles 4
Width across flats SW13
Degree of protection (EN IEC 60529) IP67
Side 2
Tightening torque 0,6 Nm
Mounting method screwed, pluggable
Family construction form M12
Thread M12 x 1
Gender female
Coding A
No. of poles 4
Width across flats SW13
Degree of protection (EN IEC 60529) IP67
Side 3
Mounting method screwed, pluggable
Family construction form M12
Coding A
No. of poles 4
Degree of protection (EN IEC 60529) IP67
Gender male
Tightening torque 0,6 Nm
Width across flats SW13
Thread M12 x 1
Electrical data | Supply
Operating voltage AC max. 60 V
Operating voltage DC max. 60 V
Current operating per contact max. 4 A
Diagnostics
Status indication LED no
Installation | Connection
Tightening torque 0,6 Nm
Mounting set M12 x 1
Width across flats SW 13
Device protection | Electrical
Additional condition protection degree inserted, screwed
Pollution Degree 3
Rated surge voltage 1,5 kV
Material group (IEC 60664-1) I
Mechanical data | Mounting data
Mounting method inserted, screwed, Shaking protection
Environmental characteristics | Climatic
Operating temperature min. -25 °C
Operating temperature max. 85 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.
Conformity
Product standard DIN EN 61076-2-101 (M12)

ECLASS-6.0 27143423
ECLASS-6.1 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440106
ECLASS-10.1 27440106
ECLASS-11.1 27440106
ECLASS-12.0 27440106
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879144810
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Certificate: ATEX 7000-18001_ax_2_k.pdf (K)
  • Construction files: P8 7000-41165-0000000_p8_2_10.zip (10)
  • Construction files: STP 7000-41165-0000000_stp_x_a.zip (A)
  • Document: ATEX 7000-18001_atx_2_l.pdf (L)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA con_01-10.21_uk_z_c.pdf (C)
  • Information: EU declaration of conformity con_01-10.21_ce_z_c.pdf (C)

---- Torque Wrench ----
* plus VAT, plus shipping