T-Coupler M8 male / 2x M8 female A-cod.
3-pol. / 3-pol.
Art.No.: | 7000-88621-0000000 |
Weight: | 0.026 kg |
Country of origin: | DE |
Available
Description
T-coupler
Male straight – females straight
M8 – M8, 3-pole
Series connection
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Male straight – females straight
M8 – M8, 3-pole
Series connection
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Electrical data | Supply
Operating voltage AC max. | 50 V |
---|---|
Operating voltage DC max. | 60 V |
Operating voltage AC max. (UL-listed) | 30 V |
Operating voltage DC max. (UL-listed) | 30 V |
Current operating per contact max. | 4 A |
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M8 x 1 |
Device protection | Electrical
Degree of protection (EN IEC 60529) | IP67 |
---|---|
Additional condition protection degree | inserted, screwed |
Rated surge voltage | 1,5 kV |
Mechanical data | Mounting data
Mounting method | inserted, screwed, Shaking protection |
---|
Environmental characteristics | Climatic
Operating temperature min. | -25 °C |
---|---|
Operating temperature max. | 85 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27143423 |
---|---|
ECLASS-6.1 | 27279221 |
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440106 |
ECLASS-10.1 | 27440106 |
ECLASS-11.1 | 27440106 |
ECLASS-12.0 | 27440106 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879378055 |
Packaging unit | 1 |
Accessories
---- Torque Wrench ----