Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Set torque wrench for M12 Power AF 17  7000-99106-0000000
Product may differ from image

Set torque wrench for M12 Power AF 17

Torque 0,6 Nm

Art.No.: 7000-99106-0000000
Alternative product:   
Weight: 0.118 kg
Country of origin:  DE
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

M12 Power
M12 (0.6 Nm, SW17)
Torque wrench set

Side 1
Family construction form M12
Width across flats SW17
Installation | Connection
Tightening torque 0,6 Nm
Mechanical data | Material data
Material housing PA

ECLASS-6.0 21049190
ECLASS-6.1 21040222
ECLASS-7.0 21040222
ECLASS-8.0 21040222
ECLASS-9.0 21040222
ECLASS-10.1 21040222
ECLASS-11.1 21040222
ECLASS-12.0 21040222
ETIM-5.0 EC002132
customs tariff number 82041100
GTIN 4048879811071
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)

---- Torque Wrench ----
* plus VAT, plus shipping