SVS VALVE PLUG FORM B 10 MM FIELD-WIREABLE
230V LED+VDR M16x1.5
Art.No.: | 7000-29721-0000000 |
Weight: | 0.03 kg |
Country of origin: | CN |
Contact Us for Availability
Description
Form B (10 mm)
230 V AC ±10%
LED and RC
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
230 V AC ±10%
LED and RC
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Side 1
Mounting method | inserted, screwed |
---|---|
Degree of protection (EN IEC 60529) | IP65 |
Electrical data
Drop-out delay time max. | 15 ms |
---|---|
Holding power max. | 50 W |
Electrical data | Supply
Operating voltage AC | 230 V |
---|---|
Operating voltage AC min. | 207 V |
Operating voltage AC max. | 253 V |
Cut-off peak voltage max. | 450 V |
Current operating per contact max. | 1 A |
Current consumption max. | 12 mA |
Diagnostics
Status indication LED | yellow |
---|
Installation
Connection cross section max. | 1,5 mm² |
---|
Installation | Connection
Tightening torque | 0,4 Nm |
---|---|
Mounting set | M16 x 1.5 |
Device protection | Electrical
Additional condition protection degree | inserted, locked, with screw connection |
---|
Mechanical data | Mounting data
fastening screw | M3 |
---|---|
Clamping range min. | 5 mm |
Clamping range max. | 10 mm |
Environmental characteristics | Climatic
Operating temperature min. | -20 °C |
---|---|
Operating temperature max. | 60 °C |
Important installation notes
Note on strain relief | Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties. |
---|---|
Note on bending radius | Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces. |
Commercial data
ECLASS-6.0 | 27279221 |
---|---|
ECLASS-7.0 | 27440104 |
ECLASS-8.0 | 27440104 |
ECLASS-9.0 | 27440102 |
ECLASS-10.1 | 27440105 |
ECLASS-11.1 | 27440105 |
ECLASS-12.0 | 27440105 |
ETIM-5.0 | EC002062 |
customs tariff number | 85366990 |
GTIN | 4048879187244 |
Packaging unit | 1 |
Accessories
---- Marking Accessories ----
---- Field Wireable Valve Connectors ----