Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE  7000-29401-0000000
Product may differ from image

Last seen products

SVS VALVE PLUG FORM A 18MM FIELD-WIREABLE

0...230V M16x1.5

Art.No.: 7000-29401-0000000
Alternative product:   
Weight: 0.04 kg
Country of origin:  CN
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Form A (18 mm) for pressure switch
0...230 V AC/DC
without components
metric
Plastic housings with good resistance against chemicals and oils.
The resistance to aggressive media should be individually tested for your application. Further details on request.
Certificate
Certificate
Certificate
Certificate

Side 1
Mounting method inserted, screwed
Degree of protection (EN IEC 60529) IP65
Electrical data | Supply
Operating voltage AC max. 230 V
Operating voltage DC max. 230 V
Current operating per contact max. 10 A
Installation
Connection cross section max. 1,5 mm²
Installation | Connection
Tightening torque 0,4 Nm
Mounting set M16 x 1.5
Installation | Pin assignment
No. of poles 3 + PE
Device protection | Electrical
Additional condition protection degree inserted, screwed
Mechanical data | Mounting data
fastening screw M3
Clamping range min. 5 mm
Clamping range max. 10 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 60 °C
Important installation notes
Note on strain relief Protect the connectors by suitable measures from mechanical loads, e.g. by the usage of cable ties.
Note on bending radius Attention: Observe the permissible bending radii when laying cables, as the IP protection class can be endangered by excessive bending forces.

ECLASS-6.0 27279221
ECLASS-7.0 27440104
ECLASS-8.0 27440104
ECLASS-9.0 27440102
ECLASS-10.1 27440105
ECLASS-11.1 27440105
ECLASS-12.0 27440105
ETIM-5.0 EC002062
customs tariff number 85366990
GTIN 4048879187442
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: STP 7000-29401_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 17-12-23_(1) RoHS REACh exception 6c_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 13-12-23_(5) China RoHS 2 50EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 22-12-23_(6) California Prop65 Ni surface_DoC_z_a.pdf (01)

---- Flat Gasket ----
---- Field Wireable Valve Connectors ----
---- Marking Accessories ----
* plus VAT, plus shipping