Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
SV-SUB D 37ST.-KL  FOR SIGNAL TRANSFER  54033
Product may differ from image

SV-SUB D 37ST.-KL FOR SIGNAL TRANSFER

125 VAC/DC / 2 A

Art.No.: 54033
Alternative product:   
Weight: 0.172 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male connector
37-pole
Screw terminals
Certificate
Certificate

Electrical data | Supply
Operating voltage AC 125 V
Operating voltage DC 150 V
Operating current max. 2 A
Device protection | Electrical
Overvoltage category (EN 60664-1) II
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 63 mm
Width 75 mm
Depth 58 mm
Looking techniques Standard UNC 4-40 screw thread bolt (EN 60807)
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27143424
ECLASS-6.1 27260708
ECLASS-7.0 27141152
ECLASS-8.0 27141152
ECLASS-9.0 27141152
ECLASS-10.1 27141152
ECLASS-11.1 27141152
ECLASS-12.0 27141152
ETIM-5.0 EC001283
customs tariff number 85366990
GTIN 4048879026512
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 54033_dxf_x_a.zip (A)
  • Construction files: STP 54033_stp_x_b.zip (B)
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 54033_1834-04.16_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 54033_1834-04.12_ce_z_c.pdf (C)

---- Marking Accessories ----
---- Screwdriver ----
---- Screw ----
* plus VAT, plus shipping