Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
SV-2 X SUB D 37 -KL.  FOR SIGNAL TRANSFER  54161
Product may differ from image

SV-2 X SUB D 37 -KL. FOR SIGNAL TRANSFER

125 VAC/DC / 2 A

Art.No.: 54161
Alternative product:   
Weight: 0.226 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Female connector
37-pole
Screw terminals

Electrical data | Supply
Operating voltage AC 125 V
Operating voltage DC 150 V
Operating current max. 2 A
Device protection | Electrical
Overvoltage category (EN 60664-1) I
Mechanical data | Mounting data
Mounting method geschnappt
Suitable for mounting type mounting rail, (EN 60715)
Height 86 mm
Width 90 mm
Depth 78 mm
Looking techniques Standard UNC 4-40 screw thread bolt (EN 60807)
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27143424
ECLASS-6.1 27260708
ECLASS-7.0 27141152
ECLASS-8.0 27141152
ECLASS-9.0 27141152
ECLASS-10.1 27141152
ECLASS-11.1 27141152
ECLASS-12.0 27141152
ETIM-5.0 EC001283
customs tariff number 85366990
GTIN 4048879026192
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 16-12-23_(3) RoHS REACh exception 6c 7cI_DoC_z_a.pdf (04)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)
  • Information: MTTF Report 54161_SN29500(40°C)-Berechnung_mttf_p_a.pdf (A)

---- Screw ----
---- Marking Accessories ----
---- Screwdriver ----
* plus VAT, plus shipping