Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
SUPPRESSOR FOR CONTACTORS  26184
Product may differ from image

Last seen products

SUPPRESSOR FOR CONTACTORS

VDR,230 VAC/DC, 200 VA/W

Art.No.: 26184
Weight: 0.015 kg
Country of origin:  CZ
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

230 V AC/DC
VDR
For other configurations and voltages, please inquire.
Certificate
Certificate
Certificate
Certificate
Certificate

Compatibility | Compatible with
Appropriate contactors universal
Electrical data
Damping factor 1.5× UN
Holding power max. 200 W
Electrical data | Input
Input voltage AC min. 110 V
Input voltage AC max. 300 V
Input voltage DC min. 110 V
Input voltage DC max. 300 V
Installation | Connection
Connection information self-securing cable forks
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Combustibility class housing (UL94) V-0
Material housing Plastic
Mechanical data | Mounting data
Height 30 mm
Width 20 mm
Depth 13 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 70 °C

ECLASS-6.0 27371013
ECLASS-6.1 27371013
ECLASS-7.0 27371013
ECLASS-8.0 27371013
ECLASS-9.0 27371013
ECLASS-10.1 27371013
ECLASS-11.1 27371013
ECLASS-12.0 27371013
ETIM-5.0 EC002498
customs tariff number 85363010
GTIN 4048879018128
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Approval: CSA CA 26184_080128-0-000_C3211-07_csa_z_a.pdf (A)
  • Approval: EAC 26184_ЕАЭС RU С-DE.АБ53.В.03601-2027.02.14_eac_z_b.pdf (B)
  • Approval: UL Registered CA 26184_E140415-NKCR8_urc_z_c.pdf (C)
  • Approval: UL Registered US 26184_E140415-NKCR2_ur_z_c.pdf (C)
  • Document: Product data 20001_pd_x_10.zip (10)
  • Information: Certificate of conformity Murrelektronik GmbH 20-12-23_(2) RoHS REACh exception 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 11-12-23_(2) China RoHS 2 20EEP_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 06-05-24_(8) REACH SVHC CAS No 80-09-1_DoC_z_a.pdf (01)
  • Information: Certificate of conformity UKCA 26184_16-07.21_uk_z_a.pdf (A)
  • Information: EU declaration of conformity 26184_16-07.21_ce_z_a.pdf (A)

---- Screwdriver ----
* plus VAT, plus shipping