Product may differ from image
MRB SUPPRESSOR 110...230VDC
Product discontinued, no alternative
Art.No.: | 61342 |
Weight: | 0.003 kg |
Country of origin: | IT |
Available
Technical Data
Mechanical data | Mounting data
Height | 23 mm |
---|---|
Width | 13 mm |
Depth | 9 mm |
Commercial data
ECLASS-6.0 | 27371013 |
---|---|
ECLASS-7.0 | 27371013 |
ECLASS-8.0 | 27371013 |
ECLASS-9.0 | 27371013 |
ETIM-5.0 | EC002498 |
customs tariff number | 85363010 |
GTIN | 4048879025867 |
Packaging unit | 1 |