Product may differ from image
MODL.VARIO Accessories Grounding bolt
for round housing, stainless steel (V2A/V4A)
Art.No.: | M1850-91000 |
Weight: | 0.008 kg |
Country of origin: | DE |
not available
Description
Grounding bolt
for earthing and potential equalisation
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
for earthing and potential equalisation
good resistance to oil, gasoline and chemicals
The resistance to aggressive media should be individually tested for your application. Further details on request.
Technical Data
Mechanical data | Mounting data
Height | 7,5 mm |
---|---|
Width | 42 mm |
Depth | 7,5 mm |
Commercial data
ECLASS-6.0 | 27260702 |
---|---|
ECLASS-6.1 | 27149205 |
ECLASS-7.0 | 27149205 |
ECLASS-8.0 | 27149205 |
ECLASS-9.0 | 27140326 |
ECLASS-10.1 | 27140326 |
ECLASS-11.1 | 27140326 |
ECLASS-12.0 | 27140326 |
ETIM-5.0 | EC002641 |
customs tariff number | 85369095 |
GTIN | 4048879621755 |
Packaging unit | 1 |