Product may differ from image
MIRO GSM SERVICE- AND STARTUP KIT
The product is discontinued.Last order date 12/22/2017.
Art.No.: | 52535 |
Weight: | 0.243 kg |
Country of origin: | CH |
Available
Connection data
Connection type 1
Family construction form | D-Sub |
---|---|
Gender | male |
Color contact carrier | blue |
No. of poles | 9 |
Connection type 2
Family construction form | USB-A |
---|---|
Gender | male |
No. of poles | 4 |
Commercial data
ECLASS-6.0 | 27210990 |
---|---|
ECLASS-7.0 | 27210990 |
ECLASS-8.0 | 27210990 |
ECLASS-9.0 | 27210990 |
ETIM-5.0 | EC000740 |
customs tariff number | 85176200 |
GTIN | 4048879330954 |
Packaging unit | 1 |