Product may differ from image
M12 male 90° A-cod. with cable shielded F&B
PVC 5x0.34 shielded gy UL/CSA 20m
Art.No.: | 7014-13161-2032000 |
Weight: | 1.384 kg |
Country of origin: | CZ |
Contact Us for Availability
Commercial data
customs tariff number | 85444290 |
---|---|
GTIN | 4048879784511 |
Packaging unit | 1 |
Accessories
---- Sensor-Actuator-Line ----