Product may differ from image
Cable drum Ø 500mm
PUR 4x1.5 bk UL/CSA+drag ch. 500m
Art.No.: | 7000-C0505-P070000 |
Weight: | 60.207 kg |
Country of origin: | DE |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879898607 |
Packaging unit | 1 |