Product may differ from image
Cable drum Ø 500mm
PUR 8x0.25 bk UL/CSA+drag ch. 500m
Art.No.: | 7000-C0505-7220000 |
Weight: | 29.51 kg |
Country of origin: | PL |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879624213 |
Packaging unit | 1 |