Product may differ from image
Cable drum Ø 500mm
PVC 5x0.34 shielded bk UL/CSA 500m
Art.No.: | 7000-C0505-6020000 |
Weight: | 28.48 kg |
Country of origin: | DE |
Produced for you with priority
Commercial data
customs tariff number | 85444995 |
---|---|
GTIN | 4048879550055 |
Packaging unit | 1 |