Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Cable drum Ø 500mm
Product may differ from image

Cable drum Ø 500mm

PUR 5x2.5 gy UL/CSA+drag ch. 100m

Art.No.: 7000-C0501-P390000
Weight: 25.232 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
* plus VAT, plus shipping