Article discontinued since March/2018
Product discontinued
Art.No.: | 53025 |
Alternative product: | |
Weight: | 0.188 kg |
Country of origin: | CZ |
Available
Description
Compact design
with plug relays
8 plugged relays; each 1 NO/NC contact
24 V DC
Diode + LED
with plug relays
8 plugged relays; each 1 NO/NC contact
24 V DC
Diode + LED
Technical Data
Electrical data | Supply
Current consumption | 10 mA |
---|
Electrical data | Output
Utilization category AC-12 (EN IEC 60947-5-1) | 6 A @ 24, 6 A @ 110 V, 6 A @ 230 V |
---|---|
Utilization category AC-15 (EN IEC 60947-5-1) | 3 A @ 24 V, 3 A @ 110 V, 3 A @ 230 V |
Utilization category DC-13 (EN IEC 60947-5-1) | 1 A @ 24 V, 0,2 A @ 110 V, 0,1 A @ 230 V |
Switching voltage AC max. | 250 V |
Switching voltage DC max. | 250 V |
Switching current max. | 6 A |
Installation
Connection cross section max. | 4 mm² |
---|
Installation | Connection
Connection | Screw terminals SK |
---|---|
Connection information | mit einzeln ausgeführten -A2-Anschlüssen |
Device protection | Electrical
Rated surge voltage | 4 kV |
---|
Mechanical data | Mounting data
Mounting method | geschnappt |
---|---|
Suitable for mounting type | mounting rail, (EN 60715) |
Height | 86 mm |
Width | 67,5 mm |
Depth | 75 mm |
Commercial data
ECLASS-6.0 | 27371001 |
---|---|
ECLASS-7.0 | 27371001 |
ECLASS-8.0 | 27371001 |
ECLASS-9.0 | 27371001 |
ETIM-5.0 | EC001437 |
customs tariff number | 85437090 |
GTIN | 4048879411332 |
Packaging unit | 1 |
Accessories
---- Over Voltage Limiter ----
---- Screwdriver ----
---- Marking Accessories ----