Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282
Zoom
Male module, 4-pole, crimp t.  70MH-MAB1C-0040603
Product may differ from image

Male module, 4-pole, crimp t.

830 V, 40 A

Art.No.: 70MH-MAB1C-0040603
Weight: 0.013 kg
Country of origin:  CZ
Available
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description

Male
4-pole
Crimp
Technical data will be only guaranteed with Murrelektronik components.

Electrical data | Supply
Operating voltage AC 830 V
Operating voltage DC 830 V
Operating current 40 A
Installation
Connection cross section min. 1,5 mm²
Connection cross section max. 6 mm²
AWG number min. 16
AWG number max. 10
Installation | Connection
Wire insulation diameter min. 5,2 mm
Connection Crimp
Gender male
Mating cycles min. 500
Installation | Pin assignment
No. of poles 4
Device protection | Electrical
Pollution Degree 3
Rated surge voltage 8 kV
Insulation resistance min. 100 MΩ
Overvoltage category (EN 60664-1) I
Overvoltage category (EN 60950-1) III
Mechanical data
Holding force contacts min. 100 N
Holding force modules min. 240 N
Pulling force max. 220 N
Mechanical data | Material data
Coating contact silver-plated
Combustibility class (UL94) V-0
Material housing PA
Material contact Brass
Mechanical data | Mounting data
Number of module slots 1
Height 49,4 mm
Width 14,5 mm
Depth 34,4 mm
Environmental characteristics | Climatic
Operating temperature min. -40 °C
Operating temperature max. 125 °C
Climatic category (EN IEC 60068-1) 40/125/10

ECLASS-6.0 27143424
ECLASS-6.1 27261204
ECLASS-7.0 27440204
ECLASS-8.0 27440204
ECLASS-9.0 27440217
ECLASS-10.1 27440217
ECLASS-11.1 27440217
ECLASS-12.0 27440217
ETIM-5.0 EC000438
customs tariff number 85389099
GTIN 4048879641531
Packaging unit 5

 
Data Regarding Article:
  • Product-PDF
  • Construction files: DXF 70MH-MAB1C-0040603_dxf_x_a.zip (A)
  • Construction files: STP 70MH-MAB1C-0040603_stp_x_a.zip (A)
  • Information: Certificate of conformity Murrelektronik GmbH 21-12-23_(5) RoHS REACh no exception_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 10-12-23_(1) China RoHS 2 e_DoC_z_a.pdf (01)

* plus VAT, plus shipping