Male module, 3-pole, crimp t.
400 V (Pin-PE) / 690 V (Pin-Pin), 40 A
Art.No.: | 70MH-MAB1C-0030903 |
Weight: | 0.012 kg |
Country of origin: | CZ |
Available
Description
Male
3-pole
Crimp
Technical data will be only guaranteed with Murrelektronik components.
3-pole
Crimp
Technical data will be only guaranteed with Murrelektronik components.
Technical Data
Electrical data | Supply
Operating voltage AC per power contact max. | 690 V |
---|---|
Operating voltage AC per signal contact max. | 400 V |
Operating voltage DC per power contact max. | 690 V |
Operating voltage DC per signal contact max. | 400 V |
Operating current | 40 A |
Installation
Connection cross section min. | 1,5 mm² |
---|---|
Connection cross section max. | 10 mm² |
AWG number min. | 16 |
AWG number max. | 8 |
Installation | Connection
Wire insulation diameter min. | 6,4 mm |
---|---|
Connection | Crimp |
Gender | male |
Mating cycles min. | 500 |
Installation | Pin assignment
No. of poles | 3 |
---|
Device protection | Electrical
Pollution Degree | 3 |
---|---|
Rated surge voltage | 8 kV |
Insulation resistance min. | 100 MΩ |
Overvoltage category (EN 60664-1) | I |
Overvoltage category (EN 60950-1) | III |
Mechanical data
Holding force contacts min. | 300 N |
---|---|
Holding force modules min. | 200 N |
Pulling force max. | 150 N |
Mechanical data | Material data
Coating contact | silver-plated |
---|---|
Combustibility class (UL94) | V-0 |
Material housing | PA |
Material contact | Brass |
Mechanical data | Mounting data
Number of module slots | 1 |
---|---|
Height | 44 mm |
Width | 14,5 mm |
Depth | 34,4 mm |
Environmental characteristics | Climatic
Operating temperature min. | -40 °C |
---|---|
Operating temperature max. | 125 °C |
Climatic category (EN IEC 60068-1) | 40/125/10 |
Commercial data
ECLASS-6.0 | 27143424 |
---|---|
ECLASS-7.0 | 27440209 |
ECLASS-8.0 | 27440209 |
ECLASS-9.0 | 27440209 |
ECLASS-10.1 | 27440217 |
ECLASS-11.1 | 27440217 |
ECLASS-12.0 | 27440217 |
ETIM-5.0 | EC000438 |
customs tariff number | 85389099 |
GTIN | 4048879641524 |
Packaging unit | 5 |