Do you have any questions about our products? Our experts will be glad to assist you! Just give us a call 085-22 20 282

MVP12, 4XM12, MOSA, PLUGGABLE CABLE

10.0m PUR-JB 8x0,34+5x0,75

Art.No.: 4927073
Weight: 2.465 kg
Country of origin:  DE
Contact Us for Availability
List price per piece:
Download to the Data Cart Download to Easy-Import-Export

Description


4-way, 5-pole, MOSA
PUR/PVC (UL/CSA)
10.0 m
potentially separated
with LED for digital PNP-signals 24 V DC

Electrical data | Supply
Operating voltage DC 24 V
Current operating per contact max. 4 A
Total current at 1 time current feed-in max. 8 A
Total current at 2 times current feed-in max. 16 A
Industrial communication
Number of signals per port 2
Installation
Connection cross section min. 0,25 mm²
Connection cross section max. 0,5 mm²
Device protection | Electrical
Degree of protection (EN IEC 60529) IP67
Additional condition protection degree screwed, mounted
Device protection | Media
Flame resistance flame retardant
Mechanical data | Material data
Material housing Plastic
Mechanical data | Mounting data
Mounting method Cap nut
Height 43 mm
Width 50,2 mm
Depth 122 mm
Environmental characteristics | Climatic
Operating temperature min. -20 °C
Operating temperature max. 80 °C

General data | Cable
Cable identification 374
Cable Type 2
Function cable Hybrid, Signal, Power
Jacket Color gray
Type of Certificate cURus
Structure | Cable
Amount stranding 1
Stranding 4 wires twisted
Amount stranding (type 2) 1
Stranding (type 2) 9 wires around Stranding combination twisted
wire arrangement gray-pink, white, red-blue, green, (green-yellow, brown 1, blue 1, brown 2, blue 2, green-white, yellow, brown-green, gray)
Mechanical data | Cable
Cable weigth 140,94 g/m
Material jacket PUR
Shore hardness jacket 87 ± 5 Shore A
Freedom from ingredients (jacket) lead-free, cadmium-free, CFC-free, silicone-free
Outer-diameter (jacket) 9,2 mm
Tolerance outer diameter (sheath) ± 5 %
Material inner jacket PVC
Color (inner jacket) gray
Material wire insulation PVC
Amount wires 8
Outer diameter insulation 1,3 mm
Outer diameter tolerance core insulation ± 5 %
Shore hardness wire insulation 43 ± 5 Shore D
Material properties wire insulation good machinability
Ingredient freeness wire insulation lead-free, cadmium-free, CFC-free, silicone-free
Amount strands (wire) 19
Diameter of single wires 0,15 mm
Conductor crosssection (wire) 0,34 mm²
Material conductor wire Stranded copper wire, bare
Conductor type (wire) Strand class 5
Material wire insulation (Power) PVC
Outer diameter wire insulation (Power) 1,8 mm
Tolerance outer diameter wire insulation (Power) ±5 %
Shore hardness wire insulation (Power) 43±5 Shore D
Material properties wire insulation (Power) good machinability
Ingredient freeness wire insulation (Power) lead-free, cadmium-free, CFC-free, silicone-free
Printing colour wire insulation (Power) white (isolation blue), white (isolation brown)
Amount wires (Power) 5
Amount strands wire (Power) 42
Diameter of single wires (Power) 0,15 mm
Wire conductor cross section (Power) 0,75 mm²
Material conductor wire (Power) Stranded copper wire, bare
Conductor type wire (Power) strand class 6
Electrical data | Cable
Max. rated voltage (conductor - conductor) 300 V
Max. rated voltage (conductor - ground) 300 V
Current load capacity (standard) to DIN VDE 0298-4
Current load capacity min. wire 4 A
Current carrying capacity min. wire (Power) 7,8 A
Electrical resistance line constant wire 57 Ω/km @ 20 °C
Electrical resistance coating wire (Power) 26 Ω/km @20 °C
AC withstand voltage (wire - wire) 2 kV @ 60 s
Power frequency withstand voltage (wire - jacket) 2 kV @ 60 s
Temperature range | Cable
Min. operating temperature (static) -30 °C
Max. operating temperature (fixed) 80 °C
Operating temperature min. (dynamic) -5 °C
Operating temperature max. (dynamic) 70 °C
Resistances | Cable
Flame resistance UL 1581 § 1090 | UL 1581 § 1100 FT2 | IEC 60332-2-2
chemical resistance Good, application-related testing
Gasoline resistance Good, application-related testing
Oil resistance Good, application-related testing | DIN EN 60811-404
Installation | Cable
Bending radius (fixed) 5 x Outer diameter
Bending radius (dynamic) 10 x Outer diameter
No. of bending cycles (C-track) 2 Mio. @ 25 °C
Traversing distance (C-track) 5 m @ 25 °C | horizontal
Travel speed (C-track) 2 m/s @ 25 °C

Connection type 1
Family construction form Cap
No. of poles 21
Connection type 2
Family construction form M12
Gender male
Color contact carrier black
Coding HARAX
No. of poles 4
PIN 1 +
PIN 2 NC S 2
PIN 3 -
PIN 4 NO S 1
PIN 5 PE

ECLASS-6.0 27279219
ECLASS-6.1 27279219
ECLASS-7.0 27279219
ECLASS-8.0 27279219
ECLASS-9.0 27440108
ECLASS-10.1 27440108
ECLASS-11.1 27440108
ECLASS-12.0 27440108
ETIM-5.0 EC002585
customs tariff number 85369010
GTIN 4048879057622
Packaging unit 1

 
Data Regarding Article:
  • Product-PDF
  • Information: Certificate of conformity Murrelektronik GmbH 14-12-23_(10) RoHS REACh exception 6c 7a 7cI_DoC_z_a.pdf (02)
  • Information: Certificate of conformity Murrelektronik GmbH 23-12-23_(1) California Prop65 No Warning_DoC_z_a.pdf (01)
  • Information: Certificate of conformity Murrelektronik GmbH 12-12-23_(3) China RoHS 2 25EEP_DoC_z_a.pdf (01)

---- Screw Plug ----
---- Mounting Rail Adapter ----
---- Wrench ----
* plus VAT, plus shipping